20.3.8 UART Checksum Result Register
| Name: | UxCHK |
| Offset: | 0x171C, 0x175C, 0x179C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RXCHK[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXCHK[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – RXCHK[7:0] Receive Checksum bits (calculated from RX words)
LIN Modes:
C0EN = 1: Sum of all received data + addition carries, including
PID.
C0EN = 0: Sum of all received data + addition carries, excluding
PID.
LIN Responder:
Cleared when Break is detected.
LIN Commander/Responder:
Cleared when Break is detected.
Other Modes:
C0EN = 1: Sum of every byte received + addition carries
C0EN = 0: Value remains unchanged.
Bits 7:0 – TXCHK[7:0] Transmit Checksum bits (calculated from TX words)
LIN Modes:
C0EN = 1: Sum of all transmitted data + addition carries,
including PID
C0EN = 0: Sum of all transmitted data + addition carries,
excluding PID
LIN Responder:
Cleared when Break is detected.
LIN Commander/Responder:
Cleared when Break is detected.
Other Modes:
C0EN = 1: Sum of every byte transmitted + addition carries
C0EN = 0: Value remains unchanged.