20.3.5 UARTx Transmit Buffer Register

Legend: x = Bit is unknown

Name: UxTXB
Offset: 0x1710, 0x1750, 0x1790

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 LAST        
Access W 
Reset x 
Bit 76543210 
 TXB[7:0] 
Access WWWWWWWW 
Reset xxxxxxxx 

Bit 15 – LAST Last Byte Indicator for Smart Card Support bit

Bits 7:0 – TXB[7:0] Transmitted Character Data bits

If the buffer is full, further writes to the buffer are ignored.