15.4.3.9.4 DAC Triggers
The TRIGD and TRIGE compare events may be selected to drive the DAC Trigger output. Multiple sources may be enabled to create the DAC Trigger output. These sources, when enabled, are logically OR’d together.
If the multiple TRIGy registers are enabled to produce DAC trigger events, they must be programmed to values at least 10 counts apart to provide unique trigger events to the DAC. Trigger count values within 10 counts of each other will not produce unique trigger output pulses.