18.3.6 DAC Slope x Control Register

Name: DACxSLPCON
Offset: 0x1D54, 0x1D68, 0x1D7C, 0x1D90, 0x1DA4, 0x1DB8, 0x1DCC, 0x1DE0

Bit 3130292827262524 
 SLOPEN   HMETWMEPSE  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
        FFSEN 
Access R/W 
Reset 0 
Bit 15141312111098 
 HCFSEL[3:0]SLPSTOPA[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SLPSTOPB[3:0]SLPSTRT[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – SLOPEN Slope Function Enable/On bit

ValueDescription
1 Enables slope function.
0 Disables slope function; slope accumulator is disabled to reduce power consumption.

Bit 27 – HME Hysteretic Mode Enable bit

ValueDescription
1 Enables Hysteretic mode for DACx.
0 Disables Hysteretic mode for DACx.

Bit 26 – TWME Triangle Wave Mode Enable bit

ValueDescription
1 Enables Triangle Wave mode for DACx.
0 Disables Triangle Wave mode for DACx.

Bit 25 – PSE Positive Slope Mode Enable bit

ValueDescription
1 Slope mode is positive (increasing).
0 Slope mode is negative (decreasing).

Bit 16 – FFSEN Fast First Step Mode Enable bit

ValueDescription
1 Fast First Step mode is enabled.
0 Fast First Step mode is disabled.

Bits 15:12 – HCFSEL[3:0] Hysteretic Comparator Function Input Select bits

Refer to Table 18-6 for device-specific HCFSEL bit information.

Bits 11:8 – SLPSTOPA[3:0] Slope Stop A Signal Select bits

The selected Slope Stop A signal is logically OR’d with the selected Slope Stop B signal to terminate the slope function. Refer to Table 18-4 for device-specific SLPSTOPA bit information.

Bits 7:4 – SLPSTOPB[3:0] Slope Stop B Signal Select bits

The selected Slope Stop B signal is logically OR’d with the selected Slope Stop A signal to terminate the slope function. Refer to Table 18-5 for device-specific SLPSTOPB bit information.

Bits 3:0 – SLPSTRT[3:0] Slope Start Signal Select bits

Refer to Table 18-3 for device specific SLPSTRT bit information.