18.3.4 DACx Control Low Register
- CMP6 is tied to AVSS.
| Name: | DACxCMP |
| Offset: | 0x1D4C, 0x1D60, 0x1D74, 0x1D88, 0x1D9C, 0x1DB0, 0x1DC4, 0x1DD8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| HYSPOL | HYSSEL[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CBE | FLTREN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPSTAT | CMPPOL | INPSEL[2:0] | INNSEL[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 18 – HYSPOL Comparator Hysteresis Polarity Select bit
| Value | Description |
|---|---|
| 1 |
Hysteresis is applied to the falling edge of the comparator input. |
| 0 |
Hysteresis is applied to the rising edge of the comparator input. |
Bits 17:16 – HYSSEL[1:0] Comparator Hysteresis Select bits
| Value | Description |
|---|---|
| 11 |
45 mv hysteresis |
| 10 |
30 mv hysteresis |
| 01 |
15 mv hysteresis |
| 00 |
No hysteresis is selected |
Bit 10 – CBE Comparator Blank Enable bit
| Value | Description |
|---|---|
| 1 |
Enables the analog comparator output to be blanked (gated off) during the recovery transition following the completion of a slope operation. |
| 0 |
Disables the blanking signal to the analog comparator; therefore, the analog comparator output is always active. |
Bit 8 – FLTREN Comparator Digital Filter Enable bit
| Value | Description |
|---|---|
| 1 |
Digital filter is enabled. |
| 0 |
Digital filter is disabled. |
Bit 7 – CMPSTAT Comparator Status bit
Bit 6 – CMPPOL Comparator Output Polarity Control bit
| Value | Description |
|---|---|
| 1 |
Output is inverted. |
| 0 |
Output is non-inverted. |
Bits 5:3 – INPSEL[2:0] Comparator Positive Input Source Select bits
| Value | Description |
|---|---|
| 0101 | ALLCMP |
| 0100 | Bandgap 0.8V |
| 0011 | CMPxD(1) |
| 0010 | CMPxC |
| 0001 | CMPxB |
| 0000 | CMPxA |
Bits 2:0 – INNSEL[2:0] Comparator Negative Input Source Select bits
| Value | Description |
|---|---|
| 0101 | CMPFN |
| 0100 | CMPEN |
| 0011 | CMPDN |
| 0010 | CMPCN |
| 0001 | AVSS |
| 0000 | DACx |