14.13.3.3 CAN Bus Error Interrupt - CERRIF
The CxTREC registers will count the errors during transmit and receive according to the ISO11898-1:2015. The CERRIF flag will be set based on the error counter values. The flag must be cleared by the application.
CERRIF will be set each time a threshold in the TEC/REC counter is crossed by the following conditions:
- TEC or REC exceeds the Error Warning State threshold.
- The transmitter or receiver transitions to the Error Passive State.
- The transmitter transitions to the Bus Off State.
- The transmitter or receiver transitions from the Error Passive to Error Active State.
- The module transitions from the Bus Off to Error Active State after the bus off recovery sequence.
When the user clears CERRIF, it will remain clear until a new counter crossing occurs.