13.3.3 DMA Low Address Limit Register

Note:
  1. The LADDR[23:0] bits apply to data space only. SFR space outside the range from LADDR[23:0] to HADDR[23:0] is accessible by the DMA and will not result in an interrupt. Setting LADDR[23:0] to an address in SFR will, therefore, be ignored.
Name: DMALOW
Offset: 0x2308

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 LADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – LADDR[23:0]  Low Limit Address bits(1)

These bits indicate the lower address location below which the DMA module initiates a transaction, which results in the bus error trap, DMAFLT[1:0] = 01 and CHEN is cleared.