14.9.11 XDMAC Global Channel Read Suspend Register
Name: | XDMAC_GRS |
Offset: | 0x30 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
RS31 | RS30 | RS29 | RS28 | RS27 | RS26 | RS25 | RS24 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RS23 | RS22 | RS21 | RS20 | RS19 | RS18 | RS17 | RS16 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RS15 | RS14 | RS13 | RS12 | RS11 | RS10 | RS9 | RS8 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RS7 | RS6 | RS5 | RS4 | RS3 | RS2 | RS1 | RS0 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – RSx XDMAC Channel x Read Suspend
Value | Description |
---|---|
0 | No effect. |
1 |
The source requests for channel n are no longer serviced by the system scheduler. |