14.9.7 XDMAC Global Interrupt Status Register
Name: | XDMAC_GIS |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
IS31 | IS30 | IS29 | IS28 | IS27 | IS26 | IS25 | IS24 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
IS23 | IS22 | IS21 | IS20 | IS19 | IS18 | IS17 | IS16 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IS15 | IS14 | IS13 | IS12 | IS11 | IS10 | IS9 | IS8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IS7 | IS6 | IS5 | IS4 | IS3 | IS2 | IS1 | IS0 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – ISx XDMAC Channel x Interrupt Status
Value | Description |
---|---|
0 | This bit indicates that either the interrupt source is masked at the channel level or no interrupt is pending for channel x. |
1 | This bit indicates that an interrupt is pending for the channel x. |