14.9.17 XDMAC Global Channel Read Resume Register
Name: | XDMAC_GRR |
Offset: | 0x34 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
RR31 | RR30 | RR29 | RR28 | RR27 | RR26 | RR25 | RR24 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RR23 | RR22 | RR21 | RR20 | RR19 | RR18 | RR17 | RR16 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RR15 | RR14 | RR13 | RR12 | RR11 | RR10 | RR9 | RR8 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RR7 | RR6 | RR5 | RR4 | RR3 | RR2 | RR1 | RR0 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – RR XDMAC Channel x Read Resume
Value | Description |
---|---|
0 |
No effect |
1 |
The source requests for channel x are serviced by the system scheduler. |