14.9.25 XDMAC Channel x Interrupt Status Register [x = 0..31]

Name: XDMAC_CIS
Offset: 0x6C + n*0x40 [n=0..31]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TCISROISWBEISRBEISFISDISLISBIS 
Access RRRRRRRR 
Reset 00000000 

Bit 7 – TCIS Transfer Count Overflow Interrupt Status

ValueDescription
0

Transfer count overflow has not occurred.

1 At least one transfer count overflow has been detected since the last read of the Status register.

Bit 6 – ROIS Request Overflow Error Interrupt Status

ValueDescription
0

Overflow condition has not occurred.

1

Overflow condition has occurred at least once. (This information is only relevant for peripheral synchronized transfers.)

Bit 5 – WBEIS Write Bus Error Interrupt Status

ValueDescription
0

Write bus error condition has not occurred.

1

At least one bus error has been detected in a write access since the last read of the Status register.

Bit 4 – RBEIS Read Bus Error Interrupt Status

ValueDescription
0

Read bus error condition has not occurred.

1

At least one bus error has been detected in a read access since the last read of the Status register.

Bit 3 – FIS End of Flush Interrupt Status

ValueDescription
0

End of flush condition has not occurred.

1

End of flush condition has occurred since the last read of the Status register.

Bit 2 – DIS End of Disable Interrupt Status

ValueDescription
0

End of disable condition has not occurred.

1

End of disable condition has occurred since the last read of the Status register.

Bit 1 – LIS End of Linked List Interrupt Status

ValueDescription
0

End of linked list condition has not occurred.

1

End of linked list condition has occurred since the last read of the Status register.

Bit 0 – BIS End of Block Interrupt Status

ValueDescription
0

End of block interrupt has not occurred.

1

End of block interrupt has occurred since the last read of the Status register.