14.9.29 XDMAC Channel x Next Descriptor Control Register [x = 0..31]

Name: XDMAC_CNDC
Offset: 0x7C + n*0x40 [n=0..31]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  QOS[1:0]NDVIEW[1:0]NDDUPNDSUPNDE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:5 – QOS[1:0] Channel Quality Of Service level

This field indicates the current quality of service level for the channel. Refer to the section “Bus Matrix (MATRIX)”.

Bits 4:3 – NDVIEW[1:0] Channel x Next Descriptor View

ValueNameDescription
0 NDV0 Next Descriptor View 0
1 NDV1 Next Descriptor View 1
2 NDV2 Next Descriptor View 2
3 NDV3 Next Descriptor View 3

Bit 2 – NDDUP Channel x Next Descriptor Destination Update

ValueNameDescription
0 DST_PARAMS_UNCHANGED Destination parameters remain unchanged.
1 DST_PARAMS_UPDATED Destination parameters are updated when the descriptor is retrieved.

Bit 1 – NDSUP Channel x Next Descriptor Source Update

ValueNameDescription
0 SRC_PARAMS_UNCHANGED Source parameters remain unchanged.
1 SRC_PARAMS_UPDATED Source parameters are updated when the descriptor is retrieved.

Bit 0 – NDE Channel x Next Descriptor Enable

ValueNameDescription
0 DSCR_FETCH_DIS Descriptor fetch is disabled.
1 DSCR_FETCH_EN Descriptor fetch is enabled.