3.3.25.3 mcTorI_TorqueControlAuto
C
/* Torque control - auto mode : floating point version */ void mcTorI_TorqueControlAuto( const tmcTor_Parameters_s * const pParameters, const float32_t iQref, const float32_t iQact, const float32_t iQmax, float32_t * const pOut ) /* Torque control - auto mode : fixed point version */ void mcTorI_TorqueControlAuto( const tmcTor_Parameters_s * const pParameters, const int16_t iQref, const int16_t iQact, int16_t iQmax, int16_t * const pOut )
Summary
Performs the torque control.
Description
This function controls the torque using a PI controller. It calculates the error between the reference and actual quadrature axis current, updates the PI controller limits, and either executes or resets the PI controller based on the state of the torque control module.
Precondition
The torque control module must be initialized and enabled.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the torque control module parameter structure. |
| iQref | Reference q-axis current. Please refer the generated header for the exact data type. |
| iQact | Actual q-axis current. Please refer the generated header for the exact data type. |
| iQmax | The output limit for the PI controller. |
| pOut | A pointer to a variable where the output of the PI controller will be stored. Please refer the generated header for the exact data type. |
Returns
None
Example
// Define the torque control module data structure tmcTor_Parameters_s torqParameters; // Define the parameters for floating point torque control loop float32_t iQref = 0.5f; float32_t iQact = 0.4f; float32_t limit = 1.0f; float32_t uQref; // Define the parameters for fixed point torque control loop int16_t iQref = 0.5f; int16_t iQact = 0.4f; int16_t uQref; /** torque control loop */ void mcTorI_TorqueControlAuto(&torqParameters, iQref, iQact, limit &uQref);
Remarks
Refer the generated header file for the exact function signature.