3.3.25.4 mcTorI_TorqueControlManual
C
/* Torque control - manual mode : floating point version */ void mcTorI_TorqueControlManual( const tmcTor_Parameters_s * const pParameters, const float32_t Out ) /* Torque control - manual mode : fixed point version */ void mcTorI_TorqueControlManual( const tmcTor_Parameters_s * const pParameters, const int16_t Out )
Summary
Performs torque control in manual mode.
Description
This function updates the torque control module output to a specified value in manual mode.. Depending on the state of the system, it either update the PI controller output to a desired value or resets the PI controller.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the torque control module parameter structure. |
| Out | Output value for manual control. Please refer the generated header for the exact data type. |
Returns
None
Example
// Define the torque module data structure tmcTor_Parameters_s torqParameters; // Define the parameters for floating point torque control loop float32_t outputValue = 0.2f; // Define the parameters for fixed point torque control loop int16_t outputValue = 2; /* Torque control - manual mode */ mcTorI_TorqueControlManual(&torqParameters, outputValue);
Remarks
Refer the generated header file for the exact function signature.