3.3.25.7 tmcTor_State_s Struct
C
typedef struct
{
bool enable; /* Flag indicating Torque module enable status */
bool initDone; /* Flag indicating Torque module initialization status */
tmcUtils_PiControl_s bPIController; /* PI control parameter structure */
}tmcTor_State_s;
Summary
Torque control Module Structure.
Description
This structure holds the state and parameters for the torque control module. It includes control flags, and parameters for PI control.
Remarks
None.