23.7.1 FIC Configuration
The FIC_0 and FIC_1 are not configured by default in the MSS configurator, when the Libero SoC project is created. To configure/create a FIC subsystem:
- The MSS FIC has to be configured to expose the FIC interface.
- The FPGA fabric FIC subsystem has to be created including instantiation / configuration
/ connectivity for:
- APB or AHB-Lite bus.
- APB and AHB-Lite compliant master and/or peripherals configuration and connection onto the bus, as required by your application.
- Clocks and resets; refer to Configuring the FIC Subsystem Clocks and Configuring the FIC Subsystem Reset.
These steps are described in detail below. FIC, Clocks, and Reset sub-blocks are outlined in red in Figure 23-3.