7.2.1 Architecture Overview
HPDMA mainly consists of following sub-blocks, as shown in the following figure:
- Interfaces
- Configuration and Status Registers
- DMA Controller
- Write Buffer Controller
- Read Buffer Controller
- Data Buffer
HPDMA mainly consists of following sub-blocks, as shown in the following figure: