7.2.1.1 Interfaces
There are two types of interfaces used for communicating with HPDMA:
- 32-bit APB slave interface for configuration
- Two AHB master interfaces (AHB-M1, AHB-M2) for data transfers:
- AHB Master 1 performs the read/write transfers at the AHB bus matrix end
- AHB Master 2 performs the read/write transfers at the MSS DDR bridge end