7.2.1.2 Configuration and Status Registers
The configuration and status registers of the HPDMA controller are accessed through a 32-bit APB slave, as shown in the following figure. To enable and use HPDMA services, the AHB bus matrix master must configure the 32-bit wide descriptor registers.
HPDMA controller has four descriptors. Each descriptor has the following five registers:
- Source memory address register
- Destination memory address register
- Control register
- Status register
- Pending Transfer register