2.6.4.6.3 Restrictions
In these instructions:
Rnmust not be PCreglistmust not contain SP- In any
STMinstruction,reglistmust not contain PC - In any
LDMinstruction,reglistmust not contain PC if it containsLR reglistmust not contain Rn if you specify the writeback suffix.
When PC is in reglist in an LDM
instruction:
- Bit[0] of the value loaded to the PC must be 1 for correct execution, and a branch occurs to this halfword-aligned address
- If the instruction is conditional, it must be the last instruction in the IT block.