3.2.3.1 Unimplemented Address Space
The cache matrix performs address decoding based on the memory map defined, and also to decide which slave is addressed. Any access to RESERVED memory space in code region is considered “unimplemented” from the point of view of the Cache Matrix.