2.7.4.3 MPU Region Number Register

The MPU_RNR selects which memory region is referenced by the MPU_RBAR and MPU_RASR registers. See the register summary in Table 2-71 for its attributes. The bit assignments are:

Figure 2-47. SYST_CVR Register Bit Assignments
Table 2-74. MPU_RNR Bit Assignments
BitsNameFunction
[31:8]Reserved.
[7:0]REGIONIndicates the MPU region referenced by the MPU_RBAR and MPU_RASR registers.

The MPU supports 8 memory regions, so the permitted values of this field are 0-7.

Normally, you write the required region number to this register before accessing the MPU_RBAR or MPU_RASR. However you can change the region number by writing to the MPU_RBAR with the VALID bit set to 1, see MPU Region Base Address Register. This write updates the value of the REGION field.