2.7.4.5 MPU Region Attribute and Size Register
The MPU_RASR defines the region size and memory attributes of the MPU region specified by the MPU_RNR, and enables that region and any subregions. See the register summary in Table 2-71 for its attributes.
MPU_RASR is accessible using word or halfword accesses:
- the most significant halfword holds the region attributes
- the least significant halfword holds the region size and the region and subregion enable bits.
The bit assignments are:
| Bits | Name | Function |
|---|---|---|
| [31:29] | Reserved. | |
| [28] | XN | Instruction access disable bit: 0: instruction fetches enabled 1: instruction fetches disabled. |
| [27] | Reserved. | |
| [26:24] | AP | Access permission field, see Table 2-80. |
| [23:22] | Reserved. | |
| [21:19, 17, 16] | TEX, C, B | Memory access attributes, see Table 2-78. |
| [18] | S | Shareable bit, see Table 2-78. |
| [15:8] | SRD | Subregion disable bits. For each bit in this field: 0: corresponding sub-region is enabled 1: corresponding sub-region is disabled See Subregions for more information. Region sizes of 128 bytes and less do not support subregions. When writing the attributes for such a region, write the SRD field as 0x00. |
| [7:6] | Reserved. | |
| [5:1] | SIZE | Specifies the size of the MPU protection region. The minimum permitted value is 3 (b00010), see See SIZE Field Values for more information. |
| [0] | ENABLE | Region enable bit. |
For information about access permission, refer to MPU Access Permission Attributes.