2.6.4.7.1 Syntax
PUSH{cond} reglist
POP{cond} reglist
where:
cond is an optional condition code, see Conditional Execution.
reglist is a non-empty list of registers, enclosed in
braces. It can contain register ranges. It must be comma separated if it contains more than
one register or register range.
PUSH and POP are synonyms for
STMDB and LDM (or LDMIA) with the
memory addresses for the access based on SP, and with the final address
for the access written back to the SP. PUSH and POP are
the preferred mnemonics in these cases.