8.4.1.2 BUFFER_STATUS Register Bit Definition

Table 8-6. BUFFER_STATUS
Bit NumberNameReset ValueDescription
[31:16]Reserved0Software must not rely on the value of a reserved bit. To provide compatibility with future products, the value of a reserved bit must be preserved across a read-modify-write operation.
15CH7BUFB0If CH_COMP_B for channel 7 is set and if BUF_B_SEL for channel 7 is clear, this bit is asserted.
14CH7BUFA0If CH_COMP_A for channel 7 is set and if BUF_A_SEL for channel 7 is clear, this bit is asserted.
13CH6BUFB0If CH_COMP_B for channel 6 is set and if BUF_B_SEL for channel 6 is clear, this bit is asserted.
12CH6BUFA0If CH_COMP_A for channel 6 is set and if BUF_A_SEL for channel 6 is clear, this bit is asserted.
11CH5BUFB0If CH_COMP_B for channel 5 is set and if BUF_B_SEL for channel 5 is clear, this bit is asserted.
10CH5BUFA0If CH_COMP_A for channel 5 is set and if BUF_A_SEL for channel 5 is clear, this bit is asserted.
9CH4BUFB0If CH_COMP_B for channel 4 is set and if BUF_B_SEL for channel 4 is clear, this bit is asserted.
8CH4BUFA0If CH_COMP_A for channel 4 is set and if BUF_A_SEL for channel 4 is clear, this bit is asserted.
7CH3BUFB0If CH_COMP_B for channel 3 is set and if BUF_B_SEL for channel 3 is clear, this bit is asserted.
6CH3BUFA0If CH_COMP_A for channel 3 is set and if BUF_A_SEL for channel 3 is clear, this bit is asserted.
5CH2BUFB0If CH_COMP_B for channel 2 is set and if BUF_B_SEL for channel 2 is clear, this bit is asserted.
4CH2BUFA0If CH_COMP_A for channel 2 is set and if BUF_A_SEL for channel 2 is clear, this bit is asserted.
3CH1BUFB0If CH_COMP_B for channel 1 is set and if BUF_B_SEL for channel 1 is clear, this bit is asserted.
2CH1BUFA0If CH_COMP_A for channel 1 is set and if BUF_A_SEL for channel 1 is clear, this bit is asserted.
1CH0BUFB0If CH_COMP_B for channel 0 is set and if BUF_B_SEL for channel 0 is clear, this bit is asserted.
0CH0BUFA0If CH_COMP_A for channel 0 is set and if BUF_A_SEL for channel 0 is clear, this bit is asserted.