8.4.1.4 CHANNEL_x_STATUS Register Bit Definition

Table 8-9. CHANNEL_x_STATUS
Bit NumberNameReset ValueDescription
[31:3]Reserved0Software must not rely on the value of a reserved bit. To provide compatibility with future products, the value of a reserved bit must be preserved across a read-modify-write operation.
2BUF_SEL00: Buffer A is used

1: Buffer B is used

1CH_COMP_B0Asserts when this channel completes its DMA. Cleared by writing to CLR_COMP_B, bit 8 in CHANNEL_x_CONTROL register for this channel. If INTEN is set for this channel, the assertion of CH_COMP_B causes PDMAINTERRUPT to assert.
0CH_COMP_A0Asserts when this channel completes its DMA. Cleared by writing to CLR_COMP_A, bit 8 in CHANNEL_x_CONTROL register for this channel. If INTEN is set for this channel, the assertion of CH_COMP_A causes PDMAINTERRUPT to assert.