2.6.10.6.2 Operation
Use MRS in combination with MSR as part of a read-modify-write sequence for updating a PSR, for example to clear the Q flag.
Note: BASEPRI_MAX is an alias of BASEPRI when used with the MRS instruction. See MSR.
Use MRS in combination with MSR as part of a read-modify-write sequence for updating a PSR, for example to clear the Q flag.