2.6.5.7.1 Syntax
MOVT{cond} Rd, #imm16
where:
cond is an optional condition code, see Conditional Execution.
Rd is the destination register.
imm16 is a 16-bit immediate constant.
MOVT{cond} Rd, #imm16
where:
cond is an optional condition code, see Conditional Execution.
Rd is the destination register.
imm16 is a 16-bit immediate constant.