2.6.6.2.1 Syntax
op{cond} RdLo, RdHi, Rn, Rm
where:
- op is one of:
- UMULL: Unsigned Long Multiply
- UMLAL: Unsigned Long Multiply, with Accumulate
- SMULL: Signed Long Multiply
- SMLAL: Signed Long Multiply, with Accumulate
- cond is an optional condition code, see Conditional Execution.
- RdHi, RdLo are the destination registers. For UMLAL and SMLAL they also hold the accumulating value.
- Rn, Rm are registers holding the operands.