2.6.6.1.3 Restrictions
In these instructions, do not use SP and do not use PC.
If you use the S suffix with the MUL instruction:
- Rd, Rn, and Rm must all be in the range R0 to R7
- Rd must be the same as Rm
- you must not use the cond suffix.
In these instructions, do not use SP and do not use PC.
If you use the S suffix with the MUL instruction: