2.6.8.3.1 Syntax
SXTextend{cond} {Rd,} Rm {, ROR #n}
UXTextend{cond} {Rd}, Rm {, ROR #n}
where:
- extend is one of:
- B: Extends an 8-bit value to a 32-bit value.
- H: Extends a 16-bit value to a 32-bit value.
- cond is an optional condition code, see Conditional Execution.
- Rd is the destination register.
- Rm is the register holding the value to extend.
- ROR #n is one of:
- ROR #8: Value from Rm is rotated right 8 bits.
- ROR #16: Value from Rm is rotated right 16 bits.
- ROR #24: Value from Rm is rotated right 24 bits.
- If ROR #n is omitted, no rotation is performed.