23.7.2.6 Step 6: Timing Analysis Requirements
Post-layout static timing analysis must be performed to make sure that the design meets the frequency requirements defined in MSS_CCC and the fabric CCC configurator. M3_CLK may need to be changed or clock ratio between M3_CLK and the FIC clocks increased to get a design that passes the static timing analysis.