2.6.4.9.2 Operation
Use CLREX to make the next STREX,
STREXB, or STREXH instruction write 1 to its
destination register and fail to perform the store. It is useful in exception handler code
to force the failure of the store exclusive if the exception occurs between a load
exclusive instruction and the matching store exclusive instruction in a synchronization
operation.
For more information, see Synchronization Primitives.