2.6.5.6.1 Syntax
MOV{S}{cond} Rd, Operand2
MOV{cond} Rd, #imm16
MVN{S}{cond} Rd, Operand2
where:
S is an optional suffix. If S is specified, the condition code flags are updated on the result of the operation, see Conditional Execution.
cond is an optional condition code, see Conditional Execution.
Rd is the destination register.
Operand2 is a flexible second operand. See Flexible Second Operand for details of the options.
imm16 is any value in the range 0-65535.