2.6.3.8 Instruction Width Selection
There are many instructions that can generate either a 16-bit encoding or a 32-bit encoding depending on the operands and destination register specified. For some of these instructions, you can force a specific instruction size by using an instruction width suffix. The .W suffix forces a 32-bit instruction encoding. The .N suffix forces a 16-bit instruction encoding.
If you specify an instruction width suffix and the assembler cannot generate an instruction encoding of the requested width, it generates an error.
To use an instruction width suffix, place it immediately after the instruction mnemonic and condition code, if any. The following example shows instructions with the instruction width suffix.
Example 3
Instruction width selection
BCS.W label ; creates a 32-bit instruction even for a short branch
ADDS.W R0, R0, R1 ; creates a 32-bit instruction even though the same operation can be done by a 16-bit instruction