2.6.5.8.1 Syntax
op{cond} Rd, Rn
where:
- op is any of:
- REV: Reverse byte order in a word.
- REV16: Reverse byte order in each halfword independently.
- REVSH: Reverse byte order in the bottom halfword, and sign extend to 32 bits.
- RBIT: Reverse the bit order in a 32-bit word.
- cond is an optional condition code, see Conditional Execution.
- Rd is the destination register.
- Rn is the register holding the operand.