10.9.1 Features
CoreMACFilter supports the following:
- Provides an Advanced Peripheral Bus (APB) interface for control and status register access
- Supports UCAD, MCAD, and broadcast type of packets
- Supports hash based address filtering for UCAD and MCAD packets
- Provides mechanism to the upper layer to reject or accept the frames
The following figure shows the CoreMACFilter interaction with MSS MAC and GMII Ethernet PHY.
The following figure shows CoreMACFilter interaction with MSS MAC and SGMII Ethernet PHY.
For more information on CoreMACFilter, see CoreMACFilter Handbook.