13.2.2.6.3 Hardware Status Frame
A hardware status frame is automatically sent back by the SPE in response to every command. It provides status information back to the master. The byte contains the contents of the Table 13-24 register.
A hardware status frame is automatically sent back by the SPE in response to every command. It provides status information back to the master. The byte contains the contents of the Table 13-24 register.