2.70.39 NVMCTRL_DATA_FLASH_Read Function

C

bool NVMCTRL_DATA_FLASH_Read( uint32_t *data, uint32_t length, const uint32_t address)

Summary

Reads length number of bytes from a given address in Data FLASH memory.

Description

Reads length number of bytes from a given address in Data FLASH memory into the user buffer.

Precondition

None

Parameters

ParamDescription
datapointer to user data buffer
lengthNumber of bytes to read
addressData FLASH address to be read from

Returns

Always returns true.

Example

uint8_t buffer[256];
NVMCTRL_DATA_FLASH_Read( (uint32_t *) buffer, 256, 0x20000);