2.70.57 NVMCTRL_SECURE_MEMORY_REGION Enum
C
typedef enum { /* Secure Application Region */ NVMCTRL_SECURE_MEMORY_REGION_APPLICATION = NVMCTRL_SULCK_AS_Msk, /* Secure Bootloader Region */ NVMCTRL_SECURE_MEMORY_REGION_BOOTLOADER = NVMCTRL_SULCK_BS_Msk, /* Secure DataFlash */ NVMCTRL_SECURE_MEMORY_REGION_DATA = NVMCTRL_SULCK_DS_Msk } NVMCTRL_SECURE_MEMORY_REGION;
Summary
Defines the NVMCTRL Secure Memory Region.
Description
This enumeration defines the NVMCTRL Secure Memory Region.
Remarks
This NVMCTRL_SECURE_MEMORY_REGION enum is only available in trustZone supported devices.