2.70.23 NVMCTRL_SmartEepromStatusGet Function

C

uint16_t NVMCTRL_SmartEepromStatusGet( void )

Summary

Returns status conditions of SmartEEPROM.

Description

This function returns the content of SEESTAT register.

Precondition

None.

Parameters

None

Returns

Returns the content of status register.

Example

uint16_t eep_status = 0;

eep_status = NVMCTRL_SmartEepromStatusGet();

Remarks

None.