2.70.50 NVMCTRL_INTERRUPT0_SOURCE Enum
C
typedef enum { NVMCTRL_INT_DONE = NVMCTRL_INTENCLR_DONE_Msk, NVMCTRL_INT_ADDRE = NVMCTRL_INTENCLR_ADDRE_Msk, NVMCTRL_INT_PROGE = NVMCTRL_INTENCLR_PROGE_Msk, NVMCTRL_INT_LOCKE = NVMCTRL_INTENCLR_LOCKE_Msk, NVMCTRL_INT_ECCSE = NVMCTRL_INTENCLR_ECCSE_Msk, NVMCTRL_INT_ECCDE = NVMCTRL_INTENCLR_ECCDE_Msk, NVMCTRL_INT_NVME = NVMCTRL_INTENCLR_NVME_Msk, NVMCTRL_INT_SUSP = NVMCTRL_INTENCLR_SUSP_Msk } NVMCTRL_INTERRUPT0_SOURCE;
Summary
Defines the Interrupt sources for the main flash.
Description
This enumeration defines the Interrupt sources for the main flash.
Remarks
None.