2.70.22 NVMCTRL_SmartEEPROM_IsBusy Function

C

bool NVMCTRL_SmartEEPROM_IsBusy( void )

Summary

Checks whether SmartEEPROM is ready to perform next command.

Description

This function should be called to check for module readiness before initiating any SmartEEPROM command. This function can be used as an alternative to the callback function. In that, the application can call this function periodically to check for operation completion instead of using a callback.

Precondition

None.

Parameters

None

Returns

true - SmartEEPROM is busy.

false - SmartEEPROM is ready for a new operation.

Example

uint32_t * SMART_EEPROM32 = (uint32_t *)SEEPROM_ADDR;

while(NVMCTRL_SmartEEPROM_IsBusy());

SMART_EEPROM32[0] = 0x11223344;

Remarks

None.