2.70.9 NVMCTRL_StatusGet Function

C

uint16_t NVMCTRL_StatusGet( void )

Summary

Returns status conditions of NVM controller.

Description

This function returns the content of status register.

Precondition

None.

Parameters

None

Returns

Returns the content of status register.

Example

uint16_t nvm_status = 0;

nvm_status = NVMCTRL_StatusGet();

Remarks

None.