2.70.26 NVMCTRL_SmartEepromFlushPageBuffer Function
C
void NVMCTRL_SmartEepromFlushPageBuffer( void )
Summary
Flush SmartEEPROM data when in buffered mode.
Description
When SEECFG.WMODE selects the buffered mode, the page buffer can contain unwritten SmartEEPROM data. To flush the SmartEEPROM data inside the page buffer, this function can be used.
Precondition
None.
Parameters
None
Returns
None.
Example
NVMCTRL_SmartEepromFlushPageBuffer();
Remarks
None.