2.70.51 NVMCTRL_INTERRUPT1_SOURCE Enum
C
typedef enum { NVMCTRL_INT_SEESFULL = NVMCTRL_INTENCLR_SEESFULL_Msk, NVMCTRL_INT_SEESOVF = NVMCTRL_INTENCLR_SEESOVF_Msk, NVMCTRL_INT_SEEWRC = NVMCTRL_INTENCLR_SEEWRC_Msk, } NVMCTRL_INTERRUPT1_SOURCE;
Summary
Defines the Interrupt sources for the SmartEEPROM.
Description
This enumeration defines the Interrupt sources for the SmartEEPROM.
Remarks
None.