2.70.37 NVMCTRL_DATA_FLASH_SIZE Macro

C

The data flash size varies based on device family. Refer to the generated header file for the actual data flash size value.

Summary

Defines the size (in bytes) of DATA_FLASH.

Description

This constant defines the size (in bytes) of DATA_FLASH. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.