2.61.28 LCDCx_SetDisplaySignalPolarity Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetDisplaySignalPolarity(LCDCx_SIGNAL_POLARITY polarity)
Summary
Sets the polarity of the DISP signal
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| polarity | positive polarity is active high, negative is active low |
Returns
None
Remarks
None