2.61.31 LCDCx_SetDitheringEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetDitheringEnable(bool enable)
Summary
Enables/disables the LCDC dithering logical unit
Description
None
Precondition
None.
Parameters
| Param | Description |
|---|---|
| enable | if true, dithering is enabled. Disabled if false |
Returns
None
Remarks
None