2.61.34 LCDCx_SetDMAHeadPointer Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetDMAHeadPointer(LCDCx_LAYER_ID layer, uint32_t head)
Summary
Sets the specified layer's Head Pointer to the DMA descriptor address
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
head | the DMA decriptor address |
Returns
None
Remarks
None